Application Controller Platform ACP
version
2025.1

Introduction - ABB Application Controller Platform

Application Controller Platform
The ABB application controller platform is a versatile control for robotic modules and cells
that encompass additional components and logic besides the robot.

Controlling a combination of components
The application controller software is a PC-based software written in C# programming language. It serves two main purposes:

  1. Simple and cost-effective integration of various components – example robot, gripper and camera
  2. Control and orchestration of applications encompassing a variety of components with a single computer and user interface

The core control platform encompasses a variety of so-called add-ins to compose different functionalities for different applications.

Per default the application control comes with some standard services enabling developers, integrators and operators to work with the robot application.

  • User-Interface
    For different applications one configurable user-interface is used that can be extended with additional tabs or sub-sections to display application variations – for example show a camera UI.
  • I/O service
    Application control incorporates access to configure or develop I/O logic to control different components – for example lights.
  • Application services
    Logic to control an application – for example storage logic in the FlexBuffer application cell.
  • Custom services
    Customizable logic to enhance existing or create new services – for example building an option to enable FlexBuffer to palletize at oubound.
    image

ACP Introduction Video